Catalog No. : 200-27-7
Description: 15KV COPPER STRAP - 30PCJ
UPC: 75114398503
15kV Copper Strap for Power Cable Joint. #7 AWG, 13/16 inch wide x 30 inch long Braided/Welded Cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
2 inch Sealed End |
|
Application |
Grounding Strap for Spliced Cable Joint Repair |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
Length 30 in |