Catalog No. : 200-27-5
Description: COPPER BRAID 24 INCHES FOR 600ECSG3
UPC: 783786858996
Copper Ground Braid, Length 24 inch with 2 inch Sealing Area / Solder Blocks, For 600ECSG3
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
2 inch Sealed End |
|
Application |
Grounding Strap for Spliced Cable Joint Repair |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 24 in |