Catalog No. : 200-27-3
Description: GROUND BRAID 20IN
UPC: 75114141161
Copper Ground Braid, Length 20 inch with 2 inch Sealing Area / Solder Block
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
2 inch Sealed End |
|
Application |
Grounding Strap for Spliced Cable Joint Repair |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 20 in |