Catalog No. : 200-27-17
Description: 15TO35KV CU-BRAID FOR SPLICES-36IN
UPC: 75114404921
15 to 35 kV Copper Braid for Splices. Length 36 inch, Width 13/16 inch. Thickness .045 inch. Construction 48 x 19 x 36. #7 AWG Wire. Braided Ground Strap Welded. Number of Wires 912.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
6 inch Sealed End |
|
Application |
Grounding Strap for Spliced Cable Joint Repair |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 36 in |