text.skipToContent text.skipToNavigation

Alternate Catalog No. : 2/0 T 2/0

Catalog No. : 2/0T2/0

Description:  CU TP TEE MAIN/TAP 2/0/2/0

UPC: 783786763191

Copper Tin-Plated Tees, main 2/0, tap 2/0. 4 inch wide x 2-1/16 inch tall, 0-9/16 inch thick. Dies 9/16 13 TS 45. 2/0 Stranded Copper. Silver Brazed Tap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Tin-Plated Copper for High Conductivity and Resistance to Corrosion.
  • All Tees Marked with Conductor Sizes and Die References for Easy Identification

Descriptors

Category

Wire or cable compression splice

Special Features

Tees Made from Tin-Plated Copper for High Conductivity and Resistance to Moisture. All Tees Marked with Conductor Sizes and Die References for Easy identification.

Application

Tees for Copper Conductors

Specifications

Connection

Compression

Conductor Range

2/0 AWG

Number Of Conductors

3

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

Main 4.0 inches long Main Diameter .563 inch, Tap 1.500 inches long Tap Diameter .563 inch.