Catalog No. : 1SVR730850R2100
Description: CM-ENS.13S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
UPC: 4013614502903
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Liquid Level Monitoring Relays |
|
Function |
Filling or draining monitoring |
|
Output |
1 c/o (SPDT) contact |
|
Rated Control Supply Voltage |
110 ... 130/220 ... 240 V AC/V AC |
|
Measuring Range |
5 ... 100 kΩ |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CM-ENS |
|
Ambient Air Temperature |
Operation -25 ... +60 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Maximum Operating Voltage UL/CSA |
Output Circuit 300 V AC |
|
Contact Rating UL/CSA |
B300 |
|
Connecting Capacity UL/CSA |
Flexible 1x 18-14 AWG |
|
Tightening Torque UL/CSA |
7.08 in·lb |
|
Object Classification Code |
B |
Classifications
|
ETIM 5.0 |
EC001447 - (Fill) level monitoring relay |
|
ETIM 6.0 |
EC001447 - (Fill) level monitoring relay |
|
ETIM 7 |
EC001447 - (Fill) level monitoring relay |
|
eClass |
7.0 27371813 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
85.6 mm |
|
Product Net Depth / Length |
103.7 mm |
|
Product Net Weight |
0.153 kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
97 mm |
|
Package Level 1 Height |
109 mm |
|
Package Level 1 Depth / Length |
30 mm |
|
Package Level 1 Gross Weight |
0.177 kg |
|
Package Level 1 EAN |
4013614502903 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |