Catalog No. : 1SVR730841R1400
Description: CM-SRS.21S Current monitoring relay 2c/o, B-C=3mA-1A RMS, 220-240VAC
UPC: 4016779852340
Descriptors
|
Category |
Measuring & Monitoring Relays |
Specifications
|
Product Line Type |
Single-Phase Current and Voltage Monitors |
|
Function |
Over- or undercurrent monitoring |
|
Output |
2 c/o (SPDT) contacts |
|
Rated Control Supply Voltage |
220 ... 240 V AC |
|
Measuring Range |
3 ... 30 mA |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CM-SRS |
|
Time Range |
0 s or 0.1 ... 30 s tripping delay (ON) |
|
Ambient Air Temperature |
Operation -20 ... +60 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Maximum Operating Voltage UL/CSA |
Output Circuit 300 V AC |
|
Contact Rating UL/CSA |
B300 |
|
Connecting Capacity UL/CSA |
Flexible 1x 18-14 AWG |
|
Tightening Torque UL/CSA |
7.08 in·lb |
|
Object Classification Code |
B |
Classifications
|
ETIM 4 |
EC001440 - Current monitoring relay |
|
ETIM 5.0 |
EC001440 - Current monitoring relay |
|
ETIM 6.0 |
EC001440 - Current monitoring relay |
|
ETIM 7 |
EC001440 - Current monitoring relay |
|
eClass |
7.0 27371802 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
85.6 mm |
|
Product Net Depth / Length |
103.7 mm |
|
Product Net Weight |
0.179 kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
97 mm |
|
Package Level 1 Height |
109 mm |
|
Package Level 1 Depth / Length |
30 mm |
|
Package Level 1 Gross Weight |
0.201 kg |
|
Package Level 1 EAN |
4016779852340 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB Business Unit |
ELSP - Smart Power |
|
ABB Product Group |
3099>>ELSP |