Catalog No. : 1SVR730020R0200
Description: CT-MVS.21S Time relay, multifunction 2c/o, 24-240VAC/DC
UPC: 4016779851381
Descriptors
|
Category |
Time Relays |
Specifications
|
Rated Control Supply Voltage |
24 ... 240 volt AC / DC |
|
Time Range |
0.05 s ... 300 h |
|
Product Main Type |
CT-MVS |
|
Output |
2 c/o (SPDT) contacts |
|
Function |
Remote potentiometer connection |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
|
Ambient Air Temperature |
Operation -40 ... +60 °C |
|
Analog Inputs |
1 |
|
Connecting Capacity UL/CSA |
Flexible 1x 18-14 AWG |
Classifications
|
ETIM 4 |
EC001439 - Timer relay |
|
ETIM 5.0 |
EC001439 - Timer relay |
|
ETIM 6.0 |
EC001439 - Timer relay |
|
ETIM 7 |
EC001439 - Timer relay |
|
eClass |
7.0 27371790 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
85.6 mm |
|
Product Net Depth / Length |
103.7 mm |
|
Product Net Weight |
0.148 kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
97 mm |
|
Package Level 1 Depth / Length |
30 mm |
|
Package Level 1 Height |
109 mm |
|
Package Level 1 Gross Weight |
0.17 kg |
|
Package Level 1 EAN |
4016779851381 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |