Catalog No. : 1SVR550217R4100
Description: CT-SDE Time relay, star-delta 1c/o, 0.3-30s, 24VAC/DC 220-240VAC
UPC: 4013614346644
Descriptors
|
Category |
Time Relays |
Specifications
|
Rated Control Supply Voltage |
220 ... 240 volt AC |
|
Time Range |
0.3 ... 30 s |
|
Product Main Type |
CT-SDE |
|
Output |
1 n/o + 1 n/c contact |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
|
Analog Inputs |
0 |
Classifications
|
ETIM 4 |
EC001439 - Timer relay |
|
ETIM 5.0 |
EC001439 - Timer relay |
|
ETIM 6.0 |
EC001439 - Timer relay |
|
ETIM 7 |
EC001439 - Timer relay |
|
eClass |
7.0 27371790 |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
78 mm |
|
Product Net Depth / Length |
78.5 mm |
|
Product Net Weight |
0.077kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
84.2 mm |
|
Package Level 1 Depth / Length |
24.6 mm |
|
Package Level 1 Height |
83.1 mm |
|
Package Level 1 Gross Weight |
0.089 kg |
|
Package Level 1 EAN |
4013614346644 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |