Catalog No. : 1SVR500211R0100
Description: CT-SDD.22 Time relay, star-delta 2n/o, 24-48VDC, 24-240VAC
UPC: 4016779657709
Descriptors
|
Category |
Time Relays |
Specifications
|
Rated Control Supply Voltage |
24 ... 240 volt AC |
|
Time Range |
0.05 s ... 10 min |
|
Product Main Type |
CT-SDD |
|
Output |
2 n/o contacts |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
|
Ambient Air Temperature |
Operation -20 ... +60 °C |
|
Analog Inputs |
0 |
|
Connecting Capacity UL/CSA |
Flexible 1x 18-14 AWG |
Classifications
|
ETIM 4 |
EC001439 - Timer relay |
|
ETIM 5.0 |
EC001439 - Timer relay |
|
ETIM 6.0 |
EC001439 - Timer relay |
|
ETIM 7 |
EC001439 - Timer relay |
|
eClass |
7.0 27371790 |
Dimensions
|
Product Net Width |
17.5 mm |
|
Product Net Height |
80 mm |
|
Product Net Depth / Length |
63 mm |
|
Product Net Weight |
0.059kg |
Package Information
|
Package Level 1 Units |
1 piece |
|
Package Level 1 Width |
89 mm |
|
Package Level 1 Depth / Length |
20 mm |
|
Package Level 1 Height |
65 mm |
|
Package Level 1 Gross Weight |
0.071 kg |
|
Package Level 1 EAN |
4016779657709 |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |