text.skipToContent text.skipToNavigation

Catalog No. : 1SVR427034R0000

Description:  CP-E 24/5.0 Power supply In:115/230VAC Out: 24VDC/5A

UPC: 4016779669689

The CP-E 24/5.0 is a power supply from the CP-E range. The primary switch mode power supply offers a wide range input of 90-132 V AC, 180-264 V AC and 210-375 V DC, rated input voltage is 115 or 230 V AC (auto select). The rated output power is 120 W, rated output current is 5 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides an U/I output characteristic. In order to increase capacity, up to 3 units can be connected in parallel. A redundancy unit is available as accessory.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Power Supplies

Specifications

Product Main Type

CP-E

Number of phases

1

Input Voltage

90 ... 132 V AC
180 ... 264 V AC
210 ... 375 V DC

Output Voltage

24 V DC

Output Current

5 A

Output Power

120 W

Function

Switch mode power supply

Rated Input Voltage

115 / 230 V AC

Rated Frequency Limits

47 ... 63 Hz

Characteristic of Output

U/I characteristic curve

Rated Output Power

120 W

Rated Output Voltage

24 V DC

Rated Output Current

5 A

Rated Insulation Voltage

Input Circuit 3 V
Output Circuit 3 V
Input Circuit 2 V
PE 2 V

Degree of Protection

Housing
Terminals IP20
IP20

Pollution Degree

2

Connecting Capacity Input Circuit

Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²

Connecting Capacity Output Circuit

Flexible with Ferrule 0.2 ... 4 mm²
Rigid 0.2 ... 6 mm²

Tightening Torque

Input Circuit 1 N-m
Output Circuit 0.62 N-m

Wire Stripping Length

Input Circuit 8 mm
Output Circuit 8 mm

Minimum Mounting Distance

Electrical Conductive Board, Horizontal 25 mm
Electrical Conductive Board, Vertical 25 mm
Other Device Same Type, Horizontal 25 mm
Other Device Same Type, Vertical 25 mm

Mounting Position

Position 1

Mounting on DIN Rail

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

Standards

ANSI/ISA-12.12
CAN/CSA C22.2 No.107.1
CAN/CSA C22.2 No.213
CAN/CSA C22.2 No.60950
EN 50581
IEC/EN 60950-1
IEC/EN 61000-6-2
IEC/EN 61000-6-3
UL508
UL 60950

Ambient Air Temperature

Operation -35 ... +70 °C
Storage -40 ... +85 °C

RoHS Status

Following EU Directive 2011/65/EU

Connecting Capacity Input Circuit UL/CSA

Rigid 24-10 AWG

Connecting Capacity Output Circuit UL/CSA

Rigid 24-10 AWG

Tightening Torque UL/CSA

Input Circuit 9 in-lb
Output Circuit 5.5 in-lb

Object Classification Code

T

Classifications

ETIM 4

EC002540 - DC-power supply

ETIM 5.0

EC002540 - DC-power supply

ETIM 6.0

EC002540 - DC-power supply

ETIM 7

EC002540 - DC-power supply

Dimensions

Product Net Width

63.2 mm

Product Net Height

123.6 mm

Product Net Depth / Length

123.6 mm

Product Net Weight

0.882 kg

Package Information

Package Level 1 Width

162 mm

Package Level 1 Depth / Length

160 mm

Package Level 1 Height

85 mm

Package Level 1 Gross Weight

0.998 kg

Package Level 1 EAN

4016779669689

Package Level 1 Units

1 piece

Ordering

Minimum Order Quantity

1

Customs Tariff Number

85044090

ECCN

N

ECN

N

Electromagnetic Compatibility

Electrostatic Discharge (ESD Immunity) acc. to IEC 61000-4-2

Level 4 Air Discharge 15 kV
Level 4 Contact Discharge 8 kV

Radiated Electromagnetic Field Immunity acc. to IEC 61000-4-3

Level 3 10 V/m

Electrical Fast Transient (Burst Immunity) acc. to IEC 61000-4-4

Level 4 Power Supply Port Signal 4 kV

Surge Immunity acc. to IEC 61000-4-5

Level 3 Line-to-Line 2 kV
Level 4 Line-to-Ground 4 kV

Conducted Disturbances Immunity acc. to IEC 61000-4-6

Level 3 10 V

Electromagnetic Compatibility (EMC)

Immunity - Class B
Emission - Class B

Sustainability

Environmental product declaration

Toxic Substances Control Act (TSCA) declaration for Power Supplies

Product Environmental Information CP-C.1

Product Environmental Information CP-S.1

Persistent organic pollutants (POPs) declaration - Power Supplies

PFAS declaration