Catalog No. : 1SVR423418R9000
Description: CP-RUD Redundancy unit, up to 5A
UPC: 4013614349591
Descriptors
|
Category |
Power Supplies |
Specifications
|
Product Main Type |
CP |
|
Input Voltage |
5 ... 35 V DC |
|
Output Voltage |
24 V DC |
|
Output Current |
5 A |
|
Function |
Redundancy unit |
|
Standards |
IEC/EN 60950-1 |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
T |
Classifications
|
ETIM 4 |
EC002540 - DC-power supply |
|
ETIM 5.0 |
EC002540 - DC-power supply |
|
ETIM 6.0 |
EC002540 - DC-power supply |
|
ETIM 7 |
EC002540 - DC-power supply |
Dimensions
|
Product Net Width |
22.5 mm |
|
Product Net Height |
78 mm |
|
Product Net Depth / Length |
100 mm |
|
Product Net Weight |
0.118 kg |
Package Information
|
Package Level 1 Width |
106 mm |
|
Package Level 1 Depth / Length |
81 mm |
|
Package Level 1 Height |
26 mm |
|
Package Level 1 Gross Weight |
0.132 kg |
|
Package Level 1 EAN |
4013614349591 |
|
Package Level 1 Units |
1 piece |
Ordering
|
Minimum Order Quantity |
1 |
|
Customs Tariff Number |
85044082 |
|
ECCN |
N |
|
ECN |
N |