Catalog No. : 1SVR406580R0000
Description: RB-JB20 Jumper bar for R600
UPC: 4053546025125
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Accessory for R600 range |
|
Product Main Type |
R600 |
|
Sub-Function |
Jumper bar for R600 |
|
Sub-Function 2 |
20 poles |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
W |
|
Accessory Type |
Jumper Bar |
Classifications
|
ETIM 5.0 |
EC002586 - Accessories for switching relay |
|
ETIM 6.0 |
EC002586 - Accessories for switching relay |
|
ETIM 7 |
EC002586 - Accessories for switching relay |
|
eClass |
7.0 27379208 |
Dimensions
|
Product Net Width |
5 mm |
|
Product Net Height |
12 mm |
|
Product Net Depth / Length |
119 mm |
|
Product Net Weight |
0.008 kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
100 mm |
|
Package Level 1 Height |
10 mm |
|
Package Level 1 Depth / Length |
160 mm |
|
Package Level 1 Gross Weight |
0.088 kg |
|
Package Level 1 EAN |
4053546027716 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85369010 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |