Catalog No. : 1SVR405660R0000
Description: CR-U3S Socket for 3c/o CR-U relay
UPC: 4013614528996
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Accessory for interface relays CR-U |
|
Terminal Type |
Screw Terminals |
|
Product Main Type |
CR-U |
|
Sub-Function |
Socket for universal relays |
|
Sub-Function 2 |
Socket for universal relay 3 c/o |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
Classifications
|
ETIM 4 |
EC001456 - Relay socket |
|
ETIM 5.0 |
EC001456 - Relay socket |
|
ETIM 6.0 |
EC001456 - Relay socket |
|
ETIM 7 |
EC001456 - Relay socket |
|
eClass |
7.0 27371603 |
Dimensions
|
Product Net Width |
38 mm |
|
Product Net Height |
26 mm |
|
Product Net Depth / Length |
75 mm |
|
Product Net Weight |
0.065kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
133 mm |
|
Package Level 1 Height |
84 mm |
|
Package Level 1 Depth / Length |
81 mm |
|
Package Level 1 Gross Weight |
0.652 kg |
|
Package Level 1 EAN |
4013614374364 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85369010 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |