Catalog No. : 1SVR405659R0000
Description: CR-PH Holder for CR-P socket
UPC: 4013614528972
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Accessory for interface relays CR-P |
|
Product Main Type |
CR-P |
|
Sub-Function |
Holder for PCB relay standard sockets |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
|
Accessory Type |
Holder |
Classifications
|
ETIM 4 |
EC002586 - Accessories for switching relay |
|
ETIM 5.0 |
EC002586 - Accessories for switching relay |
|
ETIM 6.0 |
EC002586 - Accessories for switching relay |
|
ETIM 7 |
EC002586 - Accessories for switching relay |
|
eClass |
7.0 27379208 |
Dimensions
|
Product Net Width |
16 mm |
|
Product Net Height |
39 mm |
|
Product Net Depth / Length |
24 mm |
|
Product Net Weight |
0.002kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
122 mm |
|
Package Level 1 Height |
180 mm |
|
Package Level 1 Depth / Length |
16 mm |
|
Package Level 1 Gross Weight |
0.022 kg |
|
Package Level 1 EAN |
4013614373107 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85389099 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |