text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405654R4100

Description:  CR-P/M 62EV Pluggable module LED green, 24-60VAC/DC

UPC: 4013614528835

For more info visit:  electrification.us.abb.com

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Accessory for interface relays CR-M
Accessory for interface relays CR-P

Rated Control Supply Voltage

24 ... 60 V AC / DC

Product Main Type

CR-P/M

Sub-Function

Pluggable function module for pcb and miniature relay sockets

Sub-Function 2

green LED

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Accessory Type

Pluggable Function Module

Classifications

ETIM 4

EC002586 - Accessories for switching relay

ETIM 5.0

EC002586 - Accessories for switching relay

ETIM 6.0

EC002586 - Accessories for switching relay

ETIM 7

EC002586 - Accessories for switching relay

eClass

7.0 27379208

Dimensions

Product Net Width

13 mm

Product Net Height

24 mm

Product Net Depth / Length

9 mm

Product Net Weight

0.003 kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

130 mm

Package Level 1 Height

180 mm

Package Level 1 Depth / Length

9 mm

Package Level 1 Gross Weight

0.032 kg

Package Level 1 EAN

4013614383908

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85489090

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power