text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405612R7100

Description:  CR-M110AC3L Pluggable interface relay 3c/o, A1-A2=110VAC, 250V/10A, LED

UPC: 4013614497629

For more info visit:  electrification.us.abb.com

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Pluggable miniature interface relay CR-M

Rated Control Supply Voltage

110 V AC

Output Signal

250 V / 10 A

Output

3 c/o (SPDT) contacts

Contact material

silver-nickel alloy (AgNi)

Product Main Type

CR-M

Sub-Function

Relay with built in LED

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Classifications

ETIM 4

EC001437 - Switching relay

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

21.2 mm

Product Net Height

35.6 mm

Product Net Depth / Length

27.5 mm

Product Net Weight

0.033kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

114 mm

Package Level 1 Height

61 mm

Package Level 1 Depth / Length

50 mm

Package Level 1 Gross Weight

0.35 kg

Package Level 1 EAN

4013614373442

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power