Catalog No. : 1SVR405611R1000
Description: CR-M024DC2 Pluggable interface relay 2c/o, A1-A2=24VDC, 250V/12A
UPC: 4013614497223
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Pluggable miniature interface relay CR-M |
|
Rated Control Supply Voltage |
24 V DC |
|
Output Signal |
250 V / 12 A |
|
Output |
2 c/o (SPDT) contacts |
|
Contact material |
silver-nickel alloy (AgNi) |
|
Product Main Type |
CR-M |
|
Sub-Function |
Relay w/o built in LED |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Object Classification Code |
K |
Classifications
|
ETIM 4 |
EC001437 - Switching relay |
|
ETIM 5.0 |
EC001437 - Switching relay |
|
ETIM 6.0 |
EC001437 - Switching relay |
|
ETIM 7 |
EC001437 - Switching relay |
|
eClass |
7.0 27371601 |
Dimensions
|
Product Net Width |
21.2 mm |
|
Product Net Height |
35.6 mm |
|
Product Net Depth / Length |
27.5 mm |
|
Product Net Weight |
0.033kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
114 mm |
|
Package Level 1 Height |
61 mm |
|
Package Level 1 Depth / Length |
50 mm |
|
Package Level 1 Gross Weight |
0.35 kg |
|
Package Level 1 EAN |
4013614373145 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |