Catalog No. : 1SVR405610R4070
Description: CR-P024TRI1 Interface Opto Input= 24 V DC, Output= 3 A/240 V AC
UPC: 4013614509414
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Pluggable pcb optocoupler CR-P |
|
Rated Control Supply Voltage |
10 ... 32 V DC |
|
Output |
TRIAC |
|
Contact material |
Triac |
|
Product Main Type |
CR-P |
|
Ambient Air Temperature |
Operation -20 ... +50 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
Classifications
|
ETIM 5.0 |
EC001437 - Switching relay |
|
ETIM 6.0 |
EC001437 - Switching relay |
|
ETIM 7 |
EC001437 - Switching relay |
|
eClass |
7.0 27371601 |
Dimensions
|
Product Net Width |
12.7 mm |
|
Product Net Height |
15.7 mm |
|
Product Net Depth / Length |
29 mm |
|
Product Net Weight |
0.011kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
316.7 mm |
|
Package Level 1 Height |
23.4 mm |
|
Package Level 1 Depth / Length |
15.3 mm |
|
Package Level 1 Gross Weight |
0.13 kg |
|
Package Level 1 EAN |
4013614509377 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Industry Usage Level 2 |
Residential Buildings |
|
ABB Business Unit |
ELSP - Smart Power |