text.skipToContent text.skipToNavigation

Catalog No. : 1SVR405606R3000

Description:  CR-P230AC2G Pluggable interface relay 2c/o,A1-A2=230VAC, 250V/8A gold contacts

UPC: 4013614498336

For more info visit:  electrification.us.abb.com

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Pluggable pcb interface relay CR-P

Rated Control Supply Voltage

230 V AC

Output Signal

250 V / 8 A

Output

2 c/o (SPDT) contacts

Contact material

silver-nickel alloy gold plated (AgNi/Au)

Product Main Type

CR-P

Sub-Function

Relay with gold-plated contacts

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Classifications

ETIM 4

EC001437 - Switching relay

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

12.7 mm

Product Net Height

15.7 mm

Product Net Depth / Length

29 mm

Product Net Weight

0.014kg

Package Information

Package Level 1 Units

10 piece

Package Level 1 Width

332 mm

Package Level 1 Height

28 mm

Package Level 1 Depth / Length

17 mm

Package Level 1 Gross Weight

0.157 kg

Package Level 1 EAN

4013614400964

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power