Catalog No. : 1SVR405541R6210
Description: CR-S110VADC1CRZ Interface relay cpl. 1c/o, A1-A2=110VAC/DC, Output=6A/250VAC
UPC: 4013614499340
Descriptors
|
Category |
Interface Relays & Optocouplers |
Specifications
|
Function |
Fully assembled interface relay CR-S |
|
Rated Control Supply Voltage |
110 V AC / DC |
|
Output Signal |
250 V / 6 A |
|
Terminal Type |
Spring Terminals |
|
Output |
1 c/o (SPDT) contact |
|
Contact material |
silver-tin-oxide (AgSnO2) |
|
Product Main Type |
CR-S |
|
Sub-Function |
Relay with standard contacts |
|
Ambient Air Temperature |
Operation -40 ... +55 °C |
|
RoHS Status |
Following EU Directive 2011/65/EU |
|
Connecting Capacity UL/CSA |
Flexible 14 AWG |
|
Tightening Torque UL/CSA |
4.42 in-lb |
|
Object Classification Code |
K |
Classifications
|
ETIM 4 |
EC001437 - Switching relay |
|
ETIM 5.0 |
EC001437 - Switching relay |
|
ETIM 6.0 |
EC001437 - Switching relay |
|
ETIM 7 |
EC001437 - Switching relay |
|
eClass |
7.0 27371601 |
Dimensions
|
Product Net Width |
6.2 mm |
|
Product Net Height |
76.6 mm |
|
Product Net Depth / Length |
94.7 mm |
|
Product Net Weight |
0.03kg |
Package Information
|
Package Level 1 Units |
10 piece |
|
Package Level 1 Width |
93 mm |
|
Package Level 1 Height |
81 mm |
|
Package Level 1 Depth / Length |
66 mm |
|
Package Level 1 Gross Weight |
0.32 kg |
|
Package Level 1 EAN |
4013614486715 |
Ordering
|
Minimum Order Quantity |
10 |
|
Customs Tariff Number |
85364900 |
|
ECCN |
N |
|
ECN |
N |
|
ABB MDF Code |
3DL - Relays (LV / Control + Protection) |
|
ABB Business Unit |
ELSP - Smart Power |