text.skipToContent text.skipToNavigation

Catalog No. : 1SVR320561R1000

Description:  CP-S.1 24/5.0 POWER SUPPLY

UPC: 4013614561108

For more info visit:  electrification.us.abb.com

Descriptors

Category

Power Supplies

Specifications

Product Main Type

CP-S.1

Number of phases

1

Input Voltage

100...240 V AC
100...250 V DC

Output Voltage

24 V DC

Output Current

5 A

Output Power

120 W