text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PLE1-6L6M-11

Catalog No. : 1SQA009252R0001

Description:  PB ILL MOM 240V XFMR AMBER 1NO/1NC

UPC: 783166991336

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,Extended Lens,,240V /6V transformer,Amber,1NO1NC
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Extended

Color

Amber

Voltage

240V Transformer

Contacts

1NO-1NC

Ordering

Customs Tariff Number

85365011