text.skipToContent text.skipToNavigation

Alternate Catalog No. : A3PL41-6L4R-11

Catalog No. : 1SQA009200R0001

Description:  PB ILL MOM 44MM 120V RED 1NO/1NC

UPC: 783166990810

A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,44mm Mushroom Cap,,120V,Red Cap,1NO+1NC
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

A3 – 30mm Pilot Devices

Specifications

Sub-Category

Pushbutton

Operator

2 Pos: Momentary

Cap

Mushroom

Color

Red

Voltage

120 V

Contacts

1NO-1NC

Ordering

Customs Tariff Number

85365011