Alternate Catalog No. : A3PB41-600R-01
Catalog No. : 1SQA009130R0001
Description: PB MOM 44MM MUSH RED 1NC
UPC: 783166990117
A3 30mm Pilot Device, Pushbutton, 2 Position, Momentary,44mm Mushroom Cap,,,Red Cap,1NC
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
A3 – 30mm Pilot Devices |
Specifications
|
Sub-Category |
Pushbutton |
|
Operator |
2 Pos: Momentary |
|
Cap |
Mushroom |
|
Color |
Red |
|
Contacts |
1NC |
Ordering
|
Customs Tariff Number |
85365011 |