Alternate Catalog No. : A3L4AA-6L2M
Catalog No. : 1SQA009080R0001
Description: A3 PILOT LIGHT 24V AMBER LED
UPC: 783166989616
A3 30mm Pilot Lights,,,24V,Amber,LED
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
A3 – 30mm Pilot Devices |
Specifications
|
Sub-Category |
Lights |
|
Operator |
Lights |
|
Color |
Amber |
|
Voltage |
24 V |
Ordering
|
Customs Tariff Number |
85365011 |