text.skipToContent text.skipToNavigation

Catalog No. : 1SNA645013R2600

Description:  RB122G-230VUC Interface relay R600 2c/o,A1-A2=230VAC/DC,5-250VAC/10mA-8A

UPC: 4013614507823

For more info visit:  electrification.us.abb.com

Descriptors

Category

Interface Relays & Optocouplers

Specifications

Function

Boxed interface relay R600

Rated Control Supply Voltage

230 V AC / DC

Output Signal

5 ... 250VAC / 10mA ... 8A

Terminal Type

Screw Terminals

Output

2 c/o (SPDT) contacts

Contact material

silver-nickel alloy gold plated (AgNi/Au)

Product Main Type

R600

Sub-Function

Relay with built in LED

RoHS Status

Following EU Directive 2011/65/EU

Object Classification Code

K

Classifications

ETIM 4

EC001437 - Switching relay

ETIM 5.0

EC001437 - Switching relay

ETIM 6.0

EC001437 - Switching relay

ETIM 7

EC001437 - Switching relay

eClass

7.0 27371601

Dimensions

Product Net Width

12 mm

Product Net Height

67.5 mm

Product Net Depth / Length

70 mm

Product Net Weight

0.04kg

Package Information

Package Level 1 Units

5 piece

Package Level 1 Width

73 mm

Package Level 1 Height

71 mm

Package Level 1 Depth / Length

80 mm

Package Level 1 Gross Weight

0.24 kg

Package Level 1 EAN

3472596450137

Ordering

Minimum Order Quantity

5

Customs Tariff Number

85364900

ECCN

N

ECN

N

ABB MDF Code

3DL - Relays (LV / Control + Protection)

ABB Business Unit

ELSP - Smart Power