Catalog No. : 1SHP
Description: SET SCREW SMALL No18-No12 BLACK
UPC: 67396008768
Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors come in winged and non-winged versions.
Small Set Screw, Phenolic Material, Robertson, Wire Range #18-12 AWG, Temperature Rated 150 Degrees C, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- External cap made of rugged, phenolic material and 150 degree C rated.
- Made of rugged material and 150 degree C rated.
- Choice of slot or Robertson set screw.
- Insulator cap locks securely in place to safeguard against accidental loosening in high vibration applications.
- No need to "re-strip" wires when re-wiring. Simply loosen set screw to remove non-twisted wires.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
External cap made of rugged, phenolic material and 150 degree C rated. |
Specifications
|
Color |
Black |
|
Voltage Rating |
600 V |
|
Wire Type |
Copper Conductor Only |
Classifications
|
Brand Name |
Marrette |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-12 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1570933_2005-01-17 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |