text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSTX300-600-70

Catalog No. : 1SFA898114R7000

Description:  PSTX300, 600V, 100-250VAC

UPC: 7320500501474

The softstarter PSTX300-600-70 has a rated maximum operational current of 300 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...250 V AC at 50/60 Hz. PSTX features a three-phase control soft start and stop through a voltage or a torque ramp. It has built-in bypass for easy installation and energy saving. A RUN, TOR and Event signal is available from relay outputs in NO (normally open state). The PSTX has functions such as current limit, kickstart, analog output, EOL, motor heating and pump cleaning. PSTX also features features jog, braking, stand-still brake, diagnostics, sequence start and emergency/fire pump mode as standard.To interact with PSTX, it has a detachable full graphic display with IP66 and 4x outdoor rating. There are four ways to communicate with PSTX. It can be done by hardwire inputs Start/Stop/Reset of fault, and by three programmable digital inputs. Another popular option is the built-in Fieldbus communication Modbus RTU and incl optional ANYBUS modules with every major protocol such as for example Profinet, Profibus, Modbus TCP, Ethernet IP and others. Another way to communicate with PSTX is to use an external adaptor and a Fieldbus plug. PSTX is the complete alternative for any motor starting application. It’s suitable for medium to large-sized three-phase motors with nominal currents from 30...1250 A inline connection or 52...2160 A inside delta connection. Typical applications are, for example, pumps, fans, compressors, and conveyors.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Softstarter - Open (PSTX)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-250 V

Normat Duty: Output Current (A)

302

Normal Duty: Motor Power (HP) at 208V

100

Normal Duty: Motor Power (HP) at 230V

100

Normal Duty: Motor Power (HP) at 460V

250

Normal Duty: Motor Power (HP) at 575V

300

Heavy Duty: Output Current (A)

248

Heavy Duty: Motor Power (HP) at 208V

75

Heavy Duty: Motor Power (HP) at 230V

100

Heavy Duty: Motor Power (HP) at 460V

200

Heavy Duty: Motor Power (HP) at 575V

250

Power Dissipation In Watts

97

Height (Inches)

18.5

Width (Inches)

10.2

Depth (Inches)

10.9

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

27.99

Height (mm)

470

Width (mm)

258

Depth (mm)

279.1

Weight (kg)

12.7