Alternate Catalog No. : PSE85-600-70
Catalog No. : 1SFA897108R7000
Description: SOFTSTARTER
UPC: 7320500400661
Descriptors
Category |
Softstarter - Open (PSE) |
Specifications
Product Type |
Soft Starters |
Input Voltage |
208-600 V |
Control Voltage |
100-240 V |
Normat Duty: Output Current (A) |
80 |
Normal Duty: Motor Power (HP) at 208V |
25 |
Normal Duty: Motor Power (HP) at 230V |
30 |
Normal Duty: Motor Power (HP) at 460V |
60 |
Normal Duty: Motor Power (HP) at 575V |
75 |
Heavy Duty: Output Current (A) |
68 |
Heavy Duty: Motor Power (HP) at 208V |
20 |
Heavy Duty: Motor Power (HP) at 230V |
25 |
Heavy Duty: Motor Power (HP) at 460V |
50 |
Heavy Duty: Motor Power (HP) at 575V |
60 |
Power Dissipation In Watts |
4.3 |
Height (Inches) |
9.6 |
Width (Inches) |
3.5 |
Depth (Inches) |
7.2 |
Classifications
RoHS Indicator |
Yes |
UL/CUL Listing |
Yes |
Dimensions
Weight (lb) |
5.5 |
Height (mm) |
245 |
Width (mm) |
90 |
Depth (mm) |
183.5 |
Weight (kg) |
2.5 |