text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR45-600-11

Catalog No. : 1SFA896111R1100

Description:  PSR SSTR,600V/24V AC/DC,46.2A

UPC: 7320500477229

The softstarter PSR45-600-11 has a rated maximum operational current of 45 A with an operating voltage span from 208...600 V AC. The rated control voltage is 24 V AC/DC. PSR features a two-phase control soft start and stop through a voltage ramp. It has built-in bypass for easy installation and energy saving. A RUN and a TOR signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Softstarter - Open (PSR)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

24Vac/dc

Normat Duty: Output Current (A)

46.2

Normal Duty: Motor Power (HP) at 460V

30

Power Dissipation In Watts

8.1

Height (Inches)

7.36

Width (Inches)

2.13

Depth (Inches)

6.02

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

2.2

Height (mm)

187

Width (mm)

54

Depth (mm)

153

Weight (kg)

1

Sustainability

Environmental product declaration

1SFC132516D0201