text.skipToContent text.skipToNavigation

Alternate Catalog No. : PSR9-600-70

Catalog No. : 1SFA896105R7000

Description:  PSR SSTR,600V/240VAC,9.0A

UPC: 7320500338223

The softstarter PSR9-600-70 has a rated maximum operational current of 9 A with an operating voltage span from 208...600 V AC. The rated control voltage is between 100...240 V AC at 50/60 Hz. PSR features a two-phase control soft start and stop through a voltage ramp. It has built-in bypass for easy installation and energy saving. A RUN signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Softstarter - Open (PSR)

Specifications

Product Type

Soft Starters

Input Voltage

208-600 V

Control Voltage

100-240 V

Normat Duty: Output Current (A)

9

Normal Duty: Motor Power (HP) at 460V

5

Power Dissipation In Watts

6.5

Height (Inches)

5.51

Width (Inches)

1.77

Depth (Inches)

4.47

Classifications

RoHS Indicator

Yes

UL/CUL Listing

Yes

Dimensions

Weight (lb)

0.99

Height (mm)

140

Width (mm)

45

Depth (mm)

113.5

Weight (kg)

0.45