Alternate Catalog No. : KA2-2022
Catalog No. : 1SFA616921R2022
Description: KA2-2022 LED bulb
UPC: 7320500201107
LED bulb - Green - Rated Voltage 24 V, (AC)/DC - Rated Current 15 mA - Service Life >50 000 h
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Accessories for Operator and Pilot Lights |
|
Product Main Type |
KA2 |
|
Accessory Type |
LED and filament bulbs |
|
Illumination |
Illuminated |
|
Color |
Green |