Alternate Catalog No. : M2SSK2-101
Catalog No. : 1SFA611281R1001
Description: M2SSK2-101 Selector Switch
UPC: 7320500304501
Modular Selector Switch - 2-Pos Maintained - Key - Black/Key - Non-illuminated - Black plastic - No contact block
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Modular Plastic, Compact, Signaling Towers & Beacons |
Specifications
|
Product Class |
Operator and Pilot Lights |
|
Product Main Type |
M2SSK2 |
|
Actuator Type |
Key |
|
Illumination |
Non-illuminated |
|
Color |
Black/Key |