text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3SUD225AJJ000XXX

Catalog No. : 1SDX212671R1

Description:  XT3S 225 TMF 225-2250 3P FF UL 240V MODM

UPC: 8057558236674

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaPak Tenant Breaker

Specifications

Tenant Breaker Amperage

225 A

Tenant Breaker Poles

2P

Tenant Breaker Phase

1-Phase

Tenant Breaker Voltage

240V Max

Tenant Breaker kAIC (@240V)

65

Tenant Breaker Trip Unit

Thermal Mag Fixed (TMF)

Tenant Breaker Load Lugs Cu/Al (Factory Installed)

(1) #4-300

2 Pole Tmax Tenant Breaker Note

Tmax XT3 & XT4 tenant breakers listed as 2-Pole for 1-phase applications are 3-pole case breakers suitable and UL approved for 1-phase applications with load lugs factory installed on the two outside poles.

Additional Notes

ReliaPak XT3/XT4 tenant breakers can only be used in 225A sockets that accept 42-100KAIC tenant breakers only