text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SUE040AFG000XXX

Catalog No. : 1SDX212546R1

Description:  XT4S 250 TMF 40-400 3P FF UL 240V MODM

UPC: 8057558235424

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Tenant Breaker

Specifications

Tenant Breaker Amperage

40 A

Tenant Breaker Poles

3P

Tenant Breaker Phase

3-Phase

Tenant Breaker Voltage

240V Max

Tenant Breaker kAIC (@240V)

100

Tenant Breaker Trip Unit

Thermal Mag Fixed (TMF)

Tenant Breaker Load Lugs Cu/Al (Factory Installed)

(1) #14-1/0

Additional Notes

ReliaMod XT3/XT4 tenant breakers can only be used in 225A socket meter stacks that accept 42-100KAIC tenant breakers only