Alternate Catalog No. : KXT5CUAL500K-3PC
Catalog No. : 1SDA113062R1
Description: FCCUAL 1X4/0AWG-500KCMIL XT5 3PUL
UPC: 8056221030328
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x 4/0AWG-500 kcmil 3pcs XT5 UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
500kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT5 |
|
Extended Product Type |
FCCuAl 1x4/0AWG-500kcmil XT5 3pUL |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |