Alternate Catalog No. : XT2HE3040BFF000XXX
Catalog No. : 1SDA067598R1
Description: XT2H 160 TMA 40-400 3P F F
UPC: 8015644014940
C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT2 |
Extended Product Type |
XT2H 160 TMA 40-400 3p F F |
Standards |
IEC |
Rated Voltage (V) |
690 V |
Rated Current |
40 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC |