text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC400UF22

Catalog No. : 1SCA158300R1001

Description:  4P 400A PV SW 1000VDC

UPC: 6417019874050

A fully optimized four-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance. The four-pole 1000V DC Switch helps manufacturers improve system efficiency. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters. Main characteristics for this switch: Disconnect double PV circuit, Approved according to UL98B and IEC 60947-1,-3
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC400U

Standards

UL98B and IEC 60947-1, -3

Ampere Rating UL/CSA

1000VDC 400 A

Number of Poles

4

Quantity / Count

1