Alternate Catalog No. : OZXA-604
Catalog No. : 1SCA157322R1001
Description: LUGS FOR AL CU CABLE 2 X AWG6-300
UPC: 6417019881713
OZXA604 Mechanical Lug Kit - Mechanical lug for wire range 2x AWG 6 - 300MCM.Suitable for DC Switch M-series: OTDC600UF_ and OTDC630F_. Package of 2pcs, including screws and nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Accessories |
|
Accessory Type |
Lugs/terminals |
|
Accessory Sub Type |
Mechanical lug |
|
Product Main Type |
OZXA |
|
Suitable For |
OTDC630 |
|
Standards |
UL98B and IEC 60947-1, -3 |
|
Quantity / Count |
1 |