Alternate Catalog No. : OTDC25F3
Catalog No. : 1SCA121458R1001
Description: 3 POLE 25 AMP DISCONNECTOR SWITCH
UPC: 6417019526133
OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
DC Disconnect |
|
Product Main Type |
OTDC25 |
|
Standards |
IEC 60947-1, -3 |
|
Number of Poles |
3 |
|
Quantity / Count |
1 |