text.skipToContent text.skipToNavigation

Alternate Catalog No. : OTDC32F2

Catalog No. : 1SCA121456R1001

Description:  2 POLE 32 AMP SWITCH DISCONNECTOR

UPC: 6417019526119

OTDC32F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 32 A single circuit, IEC 1000 VDC 20 A single circuit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

DC Disconnect

Product Main Type

OTDC32

Standards

IEC 60947-1, -3

Number of Poles

2

Quantity / Count

1