Alternate Catalog No. : OS60GJ03
Catalog No. : 1SCA115866R1001
Description: 3P SW 60A J FUSE 600V UL98
UPC: 6417019481340
Switch Fuses,Front Operated,3-pole,03 (Left Side),Class J,60 A,Handle and shaft not included,
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Fusible disconnect switch |
|
Product Main Type |
OS60G |
|
Standards |
UL 98 |
|
Rated Voltage (V) |
600 V |
|
Ampere Rating UL/CSA |
60 A |
|
Rated Current |
Main Circuit 60 A |
|
Number of Poles |
3 |
|
Quantity / Count |
1 |