Alternate Catalog No. : OS100GJ12
Catalog No. : 1SCA115665R1001
Description: 3P SW 100A J FUSE 600V UL98
UPC: 6417019479842
Switch Fuses,Front Operated,3-pole,12 (Between the Poles),Class J,100 A,Handle and shaft not included,
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Fusible disconnect switch |
|
Product Main Type |
OS100G |
|
Standards |
UL 98 |
|
Rated Voltage (V) |
600 V |
|
Ampere Rating UL/CSA |
100 A |
|
Rated Current |
Main Circuit 100 A |
|
Number of Poles |
3 |
|
Quantity / Count |
1 |