text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT100F4C

Catalog No. : 1SCA105019R1001

Description:  CHANGE-OVER SWITCH

UPC: 6417019391502

OT100F4C CHANGE-OVER SWITCH, Handle and shaft need to be ordered separately, Open transition
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Change-over disconnect

Product Main Type

OT100_C

Ampere Rating UL/CSA

100 A

Number of Poles

4

Quantity / Count

1