Alternate Catalog No. : DP25C3P-C
Catalog No. : 1SBX102300R1400
Description: DP CONTR, 25A,3P, COIL277VAC
UPC: 804325552318
Descriptors
|
Category |
Definite Purpose Contactor |
Specifications
|
Product Type |
DP Contactor |
|
Amps Frame |
25 A |
|
Poles |
3P |
|
Coil Voltage |
277Vac |
|
Bulk Pack |
Single |
|
Special Termination |
Standard |
|
Order Multiple |
1 |
|
Termination |
#10-32 combo screw with dual quick connector |
Classifications
|
UL / cUL Certifcation |
UL / cUL _ E224401 |
Dimensions
|
Length |
3.622 in. |
|
Width |
2.37 in. |
|
Height |
2.91 in. |
|
Weight |
1 lb. |
Operating Performance
|
Operating temperature |
-40…+65 oC |
|
Insulation Class |
130 oC Class B |
Ordering
|
Customs Tariff Number |
85365080 |