text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSTH51

Catalog No. : 1SBV049151R1000

Description:  LSTH51 Limit Switch operating head

UPC: 3471522619075

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.088 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

45 mm

Package Level 1 Height

70 mm

Package Level 1 Depth / Length

140 mm

Package Level 1 Gross Weight

0.088 kg

Package Level 1 EAN

3471522619075

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.44 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099