text.skipToContent text.skipToNavigation

Alternate Catalog No. : LSA30P06

Catalog No. : 1SBV048606R1000

Description:  LSA30P06 Limit Switch key

UPC: 3471522618337

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS30

RoHS Status

Following EU Directive 2011/65/EU

Dimensions

Product Net Weight

0.012 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Gross Weight

0.014 kg

Package Level 1 EAN

3471522618337

Package Level 2 Units

5 piece

Package Level 2 Gross Weight

0.07 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85389099