text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS21P21B11-U01

Catalog No. : 1SBV016021R3801

Description:  LS21P21B11-U01 Limit Switch

UPC: 3471522641434

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS20

RoHS Status

Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

Product Net Weight

0.14kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

45 mm

Package Level 1 Height

45 mm

Package Level 1 Depth / Length

120 mm

Package Level 1 Gross Weight

0.14 kg

Package Level 1 EAN

3471522641434

Package Level 2 Units

1 piece

Package Level 2 Gross Weight

0.14 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900