text.skipToContent text.skipToNavigation

Alternate Catalog No. : LS75M45B11

Catalog No. : 1SBV015145R1211

Description:  LS75M45B11 Limit Switch

UPC: 3471522628657

For more info visit:  electrification.us.abb.com

Descriptors

Category

Limit Switches

Specifications

Product Main Type

LS70

Ambient Air Temperature

Operation -25 ... +70 °C
Storage -30 ... +80 °C

RoHS Status

Following EU Directive 2011/65/EU

Pilot Duty of Contact Elements acc. UL508

A600/Q600

Dimensions

Product Net Weight

0.34 kg

Package Information

Package Level 1 Units

1 piece

Package Level 1 Width

140 mm

Package Level 1 Height

70 mm

Package Level 1 Depth / Length

45 mm

Package Level 1 Gross Weight

0.33 kg

Package Level 1 EAN

3471522628657

Package Level 2 Units

10 piece

Package Level 2 Gross Weight

3.3 kg

Ordering

Minimum Order Quantity

10

Customs Tariff Number

85364900